User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ENA36 - Absolute rotary encoder
Bill of material
ENA36IL-S06SA4-0013B20-AC1
GER
Device type
Absolute rotary encoder
BAU
Size
Housing diameter 36 mm
AUS
Version
Industrial Line
WA
Shaft type
WD
Shaft diameter
6 mm
FL
Flange
Servo flange
SA
Degree of protection
SSE
Interface, electric
MA
Multiturn resolution
SAUF
Singleturn resolution
AR
Connection alignment
ANS
Connection type
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices