User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
Heavy-Duty-Encoder
Company
Pepperl+Fuchs
CNSORDERNO
Ref. No.
ENI11HD-R16NAE-0100PP5-TC1
GER
Device type
Incremental encoder
BAU
Size
Housing diameter 110 mm
AUS
Version
Heavy Duty
WA
Shaft type
WD
Shaft diameter
FL
Flange
SA
Degree of protection
IMP
Pulse count
SSE
Interface, electric
AR
Connection alignment
Tangential
ANS
Connection type
ANSR
Connecting direction
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices