User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
R*50/T*50 series - Incremental rotary encoder
Bill of material
RVI50N-09BALA3TN-00030
SER
Serie
WA
Shaft version
Solid shaft
GM
Housing material
WM
Shaft dimension
FA
Flange
Clamping flange
ANS
Connection type
AG
Exit position
SA
Signal output
AS
Output switching
OPT
Option
Normal
IMPZ
Pulse count
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices