Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
AL2109-P-1820/40b/49/143 - Light Grids
Bill of material
AL2109-P-1820/40b/49/143
PRODUCT_PICTURE
Product Picture
MANUID
AL2109-P-1820/40b/49/143
DESCSHORT
Short Description
Elevator light grid AL2109-P-1820/40b/49/143
EAN
4050143017416
MANUTYPEDESC
Manufacturer Type Description
AL2109-P-1820/40b/49/143
BAD912005
Protection field height
1800 mm
BAA038006
min. ambient temperature
-20 °C
BAD894003
Range of the protection field
3500 mm
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
950 nm
BAD823004
Width of sensor
9 mm
BAA039006
max. ambient temperature
60.00 °C
BAD856005
Length of sensor
2000 mm
BAD849004
Height of sensor
34 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
2.700
LENGTH
2.155
WIDTH
0.085
DEPTH
0.085
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices