Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN10-F46C-EI - Capacitive Sensors
Bill of material
CBN10-F46C-EI
PRODUCT_PICTURE
Product Picture
MANUID
CBN10-F46C-EI
DESCSHORT
Short Description
Capacitive sensor CBN10-F46C-EI
EAN
4050143047567
MANUTYPEDESC
Manufacturer Type Description
CBN10-F46C-EI
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
7 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD823004
Width of sensor
50 mm
BAD899008
Design of control element
BAD840006
Housing construction form
Block
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
30.4 mm
BAD849004
Height of sensor
10.5 mm
BAD900004
Switch frequency
5.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.070
LENGTH
0.170
WIDTH
0.184
DEPTH
0.030
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices