Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCB10-30GS55-N1-V1 - Capacitive Sensors
Bill of material
CCB10-30GS55-N1-V1
PRODUCT_PICTURE
Product Picture
MANUID
CCB10-30GS55-N1-V1
DESCSHORT
Short Description
Capacitive sensor CCB10-30GS55-N1-V1
EAN
4050143039784
MANUTYPEDESC
Manufacturer Type Description
CCB10-30GS55-N1-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-20.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
10 mm
BAD946007
Material of the active surface
PTFE
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
80 mm
BAD900004
Switch frequency
50.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.140
LENGTH
0.120
WIDTH
0.075
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices