Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CCN15-30GS60-E2 - Capacitive Sensors
Bill of material
CCN15-30GS60-E2
PRODUCT_PICTURE
Product Picture
MANUID
CCN15-30GS60-E2
DESCSHORT
Short Description
Capacitive sensor CCN15-30GS60-E2
EAN
4050143019199
MANUTYPEDESC
Manufacturer Type Description
CCN15-30GS60-E2
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
15 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
60 mm
BAD900004
Switch frequency
10.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.240
LENGTH
0.120
WIDTH
0.065
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices