Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DoorScan-DS-2P-1200 - Sensors for Automatic Doors and Access Systems
Bill of material
DoorScan-DS-2P-1200
PRODUCT_PICTURE
Product Picture
MANUID
DoorScan-DS-2P-1200
DESCSHORT
Short Description
Active infrared scanner DoorScan-DS-2P-1200
EAN
4050143051298
MANUTYPEDESC
Manufacturer Type Description
DoorScan-DS-2P-1200
BAA038006
min. ambient temperature
-30 °C
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAA039006
max. ambient temperature
60.00 °C
BAD856005
Length of sensor
1200 mm
BAD849004
Height of sensor
42 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
2.620
LENGTH
1.200
WIDTH
0.105
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices