Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DoorScan-I - Sensors for Automatic Doors and Access Systems
Bill of material
DoorScan-I
PRODUCT_PICTURE
Product Picture
MANUID
DoorScan-I
DESCSHORT
Short Description
Sensor module, interface DoorScan-I
EAN
4050143051335
MANUTYPEDESC
Manufacturer Type Description
DoorScan-I
BAA038006
min. ambient temperature
-30 °C
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAA039006
max. ambient temperature
60.00 °C
BAD856005
Length of sensor
126 mm
BAD849004
Height of sensor
24 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.050
LENGTH
0.190
WIDTH
0.047
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices