Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DoorScan-T - Sensors for Automatic Doors and Access Systems
Bill of material
DoorScan-T
PRODUCT_PICTURE
Product Picture
MANUID
DoorScan-T
DESCSHORT
Short Description
Sensor module, emitter DoorScan-T
EAN
4050143051328
MANUTYPEDESC
Manufacturer Type Description
DoorScan-T
BAA038006
min. ambient temperature
-30 °C
BAA039006
max. ambient temperature
60.00 °C
BAD856005
Length of sensor
171 mm
BAD849004
Height of sensor
30 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.070
LENGTH
0.185
WIDTH
0.035
DEPTH
0.185
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices