Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
EI-0D2-10Y-10B - Intrinsically safe Ethernet Isolator EI-0D2-10Y-10B
Bill of material
Intrinsically safe Ethernet Isolator EI-0D2-10Y-10B
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Intrinsically safe Ethernet Isolator EI-0D2-10Y-10B
DESCRIPTION_LONG
Ethernet Isolator for Zone2/Div2; Intrinsically Safe Ethernet Ex ia,; Ethernet into Zone 0
EAN
4050143060900
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
EI-0D2-10Y-10B
DELIVERY_TIME
25
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
8504 4082 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices