Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GA18-S/GK18-S/59/161/166 - Thru-Beam Sensors
Bill of material
GA18-S/GK18-S/59/161/166
PRODUCT_PICTURE
Product Picture
MANUID
GA18-S/GK18-S/59/161/166
DESCSHORT
Short Description
Thru-beam sensor GA18-S/GK18-S/59/161/166
EAN
4050143082087
MANUTYPEDESC
Manufacturer Type Description
GA18-S/GK18-S/59/161/166
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
17500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
640 nm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
73 mm
BAD900004
Switch frequency
50.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector 1/2 Inch
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.020
LENGTH
0.086
WIDTH
0.080
DEPTH
0.043
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices