Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL121-IR/32/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL121-IR/32/40a/98a
PRODUCT_PICTURE
Product Picture
MANUID
GL121-IR/32/40a/98a
DESCSHORT
Short Description
Photoelectric slot sensor GL121-IR/32/40a/98a
EAN
4050143021932
MANUTYPEDESC
Manufacturer Type Description
GL121-IR/32/40a/98a
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
12 mm
BAD837003
Fork depth
60 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
60.00 °C
BAD838003
Fork width
121 mm
BAC461010
Housing material
Zink print cast
BAD856005
Length of sensor
90 mm
BAD849004
Height of sensor
145 mm
BAD900004
Switch frequency
2000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.380
LENGTH
0.265
WIDTH
0.127
DEPTH
0.032
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices