Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-L/28a/115 - Slot and Slot Grid Sensors
Bill of material
GL5-L/28a/115
PRODUCT_PICTURE
Product Picture
MANUID
GL5-L/28a/115
DESCSHORT
Short Description
Photoelectric slot sensor GL5-L/28a/115
EAN
4050143055593
MANUTYPEDESC
Manufacturer Type Description
GL5-L/28a/115
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
940 nm
BAD823004
Width of sensor
18.5 mm
BAD837003
Fork depth
8.500 mm
BAD898005
Design of control output
NPN/NPN
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
55.00 °C
BAD838003
Fork width
5 mm
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
15.5 mm
BAD849004
Height of sensor
26 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.030
LENGTH
0.107
WIDTH
0.095
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices