User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-L/28a/155 - Photoelectric slot sensor GL5-L/28a/155
Bill of material
Photoelectric slot sensor GL5-L/28a/155
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Photoelectric slot sensor GL5-L/28a/155
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
GL5-L/28a/155
ID713
Slot width
5 mm
ID18586
Slot depth
8.5 mm
ID1447
Light source
IRED
ID85
Light type
Infrared, continuous light , 940 nm
ID1434
Operating voltage
5 ... 24 V DC , class 2
ID1433
Signal output
2 NPN complementary , overvoltage protected
ID99
Connection
4-pin flat connector
ID97
Housing
PBT
ID95
Degree of protection
IP50
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
VN
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices