Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLP30-RT/40b/103/123/143 - Slot and Slot Grid Sensors
Bill of material
GLP30-RT/40b/103/123/143
PRODUCT_PICTURE
Product Picture
MANUID
GLP30-RT/40b/103/123/143
DESCSHORT
Short Description
Photoelectric slot sensor GLP30-RT/40b/103/123/143
EAN
4050143026302
MANUTYPEDESC
Manufacturer Type Description
GLP30-RT/40b/103/123/143
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
10 mm
BAD837003
Fork depth
34 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
60.00 °C
BAD838003
Fork width
30 mm
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
79.5 mm
BAD900004
Switch frequency
2000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.030
LENGTH
0.113
WIDTH
0.090
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices