Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV18-55/33/115/120 C=3,5m - Retroreflective sensors
Bill of material
GLV18-55/33/115/120 C=3,5m
PRODUCT_PICTURE
Product Picture
MANUID
GLV18-55/33/115/120 C=3,5m
DESCSHORT
Short Description
Retroreflective sensor GLV18-55/33/115/120 C=3,5m
EAN
4050143179930
MANUTYPEDESC
Manufacturer Type Description
GLV18-55/33/115/120 C=3,5m
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
5500 mm
AAC004005
Min. reflector distance
50 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
640 nm
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
39.8 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.170
LENGTH
0.152
WIDTH
0.182
DEPTH
0.038
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices