User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV30-8-2500/47/73c - Diffuse mode sensor GLV30-8-2500/47/73c
Bill of material
Diffuse mode sensor GLV30-8-2500/47/73c
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Diffuse mode sensor GLV30-8-2500/47/73c
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
GLV30-8-2500/47/73c
ID17858
Construction type
Threading M30
ID1464
Detection range
100 ... 2500 mm
ID1447
Light source
IRED
ID85
Light type
modulated infrared light
ID1434
Operating voltage
24 V DC +- 20 %
ID1433
Signal output
2 PNP, complementary, short-circuit protected, reverse polarity protected
ID99
Connection
Plastic connector M12 x 1, 4-pin
ID97
Housing
ABS
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices