Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV30-LL-1227/40a/53/92 - Diffuse mode sensor
Bill of material
GLV30-LL-1227/40a/53/92
PRODUCT_PICTURE
Product Picture
MANUID
GLV30-LL-1227/40a/53/92
DESCSHORT
Short Description
Diffuse mode sensor GLV30-LL-1227/40a/53/92
EAN
4050143054275
MANUTYPEDESC
Manufacturer Type Description
GLV30-LL-1227/40a/53/92
AAC906005
Max. range of light scanner
1700 mm
BAC640005
Max. output current
500 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
brass nickel-plated
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.270
LENGTH
0.091
WIDTH
0.118
DEPTH
0.048
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices