Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IA6-12GM35-U-V1 - Inductive analog sensor IA6-12GM35-U-V1
Bill of material
Inductive analog sensor IA6-12GM35-U-V1
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive analog sensor IA6-12GM35-U-V1
DESCRIPTION_LONG
Installation: quasi flush, Output type: Analog voltage output, Operating voltage: 10 ... 30 V
EAN
4050143012336
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
IA6-12GM35-U-V1
DELIVERY_TIME
3
PATTR286849630380
Design
Cylindrical
PATTR11068342895272
Type of installation
quasi flush
PATTR192245654829
Number of pins
4
PATTR5476550507274
Output type
4-wire
PATTR21924271526736
Detection range
6
PATTR9852171589494
Sensing range
6
PATTR9848897215522
Type of voltage
DC
PATTR8860371013231
Housing diameter
12
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
Analog voltage output
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
70
PATTR3928310033674
Housing material
Brass, chrome-plated
PATTR10552104486401
Housing length
45
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices