Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ICE1-16DIO-G60L-C1-V1D - Ethernet IO Modules
Bill of material
ICE1-16DIO-G60L-C1-V1D
PRODUCT_PICTURE
Product Picture
MANUID
ICE1-16DIO-G60L-C1-V1D
DESCSHORT
Short Description
Fieldbus module ICE1-16DIO-G60L-C1-V1D
EAN
4050143052424
MANUTYPEDESC
Manufacturer Type Description
ICE1-16DIO-G60L-C1-V1D
BAF016004
Width
59.6 mm
BAB577006
Depth
21 mm
BAA020007
Height
200 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.620
LENGTH
0.323
WIDTH
0.097
DEPTH
0.067
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices