Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IPH-F15-V1 - RFID Read/Write Heads
Bill of material
IPH-F15-V1
PRODUCT_PICTURE
Product Picture
MANUID
IPH-F15-V1
DESCSHORT
Short Description
Read/write head IPH-F15-V1
EAN
4050143013234
MANUTYPEDESC
Manufacturer Type Description
IPH-F15-V1
AAF529001
frequency range
125 kHz
BAF634008
Material
Stainless steel
AAS347001
max. transfer rate (RFID reading)
2000.000 bit/s
AAS348001
max. transfer rate (RFID writing)
2000.000 bit/s
BAC078007
Supply voltage type
DC
BAF016004
Width
140 mm
BAB577006
Depth
190 mm
BAA020007
Height
40.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.900
LENGTH
0.164
WIDTH
0.220
DEPTH
0.068
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices