Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQC33-10 10pcs - RFID Tags
Bill of material
IQC33-10 10pcs
PRODUCT_PICTURE
Product Picture
MANUID
IQC33-10 10pcs
DESCSHORT
Short Description
RFID Transponder IQC33-10 10pcs
EAN
4050143043583
MANUTYPEDESC
Manufacturer Type Description
IQC33-10 10pcs
AAC895005
Diameter
10 mm
AAF529001
frequency range
13,56 MHz
BAF634008
Material
Plastic
BAA020007
Height
4.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
LENGTH
0.010
WIDTH
0.010
DEPTH
0.005
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices