Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQT1-18GM-R4-V1 - RFID Control Interfaces
Bill of material
IQT1-18GM-R4-V1
PRODUCT_PICTURE
Product Picture
MANUID
IQT1-18GM-R4-V1
DESCSHORT
Short Description
Read/write station IQT1-18GM-R4-V1
EAN
4050143044559
MANUTYPEDESC
Manufacturer Type Description
IQT1-18GM-R4-V1
AAC895005
Diameter
18 mm
AAF529001
frequency range
13,56 MHz
BAF634008
Material
Stainless steel
AAS347001
max. transfer rate (RFID reading)
26000.000 bit/s
AAS348001
max. transfer rate (RFID writing)
26000.000 bit/s
BAC078007
Supply voltage type
DC
BAB577006
Depth
66 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.060
LENGTH
0.128
WIDTH
0.064
DEPTH
0.032
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices