Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUH-F190-V1-FR1-06 - RFID Read/Write Heads
Bill of material
IUH-F190-V1-FR1-06
PRODUCT_PICTURE
Product Picture
MANUID
IUH-F190-V1-FR1-06
DESCSHORT
Short Description
Read/write head IUH-F190-V1-FR1-06
EAN
4050143163878
MANUTYPEDESC
Manufacturer Type Description
IUH-F190-V1-FR1-06
AAF529001
frequency range
BAF634008
Material
Plastic
BAC078007
Supply voltage type
DC
BAF016004
Width
112 mm
BAB577006
Depth
114 mm
BAA020007
Height
63 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.850
LENGTH
0.040
WIDTH
0.050
DEPTH
0.020
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices