Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUH-F192-V1-FR1 - RFID Read/Write Heads
Bill of material
IUH-F192-V1-FR1
PRODUCT_PICTURE
Product Picture
MANUID
IUH-F192-V1-FR1
DESCSHORT
Short Description
Read/write head IUH-F192-V1-FR1
EAN
4050143042319
MANUTYPEDESC
Manufacturer Type Description
IUH-F192-V1-FR1
AAF529001
frequency range
BAF634008
Material
Plastic
BAC078007
Supply voltage type
DC
BAF016004
Width
270 mm
BAB577006
Depth
268 mm
BAA020007
Height
81 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
3.900
LENGTH
0.404
WIDTH
0.365
DEPTH
0.198
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices