Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUT-F190-R4-V1-FR2-03 - RFID Control Interfaces
Bill of material
IUT-F190-R4-V1-FR2-03
PRODUCT_PICTURE
Product Picture
MANUID
IUT-F190-R4-V1-FR2-03
DESCSHORT
Short Description
Read/write station IUT-F190-R4-V1-FR2-03
EAN
4050143221721
MANUTYPEDESC
Manufacturer Type Description
IUT-F190-R4-V1-FR2-03
AAF529001
frequency range
BAF634008
Material
Plastic
BAC078007
Supply voltage type
DC
BAF016004
Width
112 mm
BAB577006
Depth
114 mm
BAA020007
Height
63 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.119
WIDTH
0.088
DEPTH
0.007
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices