Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
K-LA02 - Optical Fibers
Bill of material
K-LA02
PRODUCT_PICTURE
Product Picture
MANUID
K-LA02
DESCSHORT
Short Description
Fiber optic accessories, Auxiliary lens K-LA02
EAN
4050143055500
MANUTYPEDESC
Manufacturer Type Description
K-LA02
BAA038006
min. ambient temperature
-30 °C
BAA039006
max. ambient temperature
150.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
LENGTH
0.017
WIDTH
0.047
DEPTH
0.010
CTC
Customs tariff number
9002 9000 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices