Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-SCD-1 - Current Drivers
Bill of material
KCD2-SCD-1
PRODUCT_PICTURE
Product Picture
MANUID
KCD2-SCD-1
DESCSHORT
Short Description
SMART Current Driver KCD2-SCD-1
EAN
4050143382576
MANUTYPEDESC
Manufacturer Type Description
KCD2-SCD-1
AAB968006
min. rated supply voltage with DC
19.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
12.5 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
114 mm
BAA020007
Height
124 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.120
WIDTH
0.120
DEPTH
0.015
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices