Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-SR-2.SP - Switch Amplifiers
Bill of material
KCD2-SR-2.SP
PRODUCT_PICTURE
Product Picture
MANUID
KCD2-SR-2.SP
DESCSHORT
Short Description
Switch Amplifier KCD2-SR-2.SP
EAN
4050143472871
MANUTYPEDESC
Manufacturer Type Description
KCD2-SR-2.SP
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
2.00000 1
AAB968006
min. rated supply voltage with DC
19.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
12.5 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
2
BAB577006
Depth
114 mm
BAA020007
Height
119 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.140
LENGTH
0.141
WIDTH
0.124
DEPTH
0.022
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices