Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-STC-Ex1.ES - Transmitter Power Supplies
Bill of material
KCD2-STC-Ex1.ES
PRODUCT_PICTURE
Product Picture
MANUID
KCD2-STC-Ex1.ES
DESCSHORT
Short Description
SMART Transmitter Power Supply KCD2-STC-Ex1.ES
EAN
4050143382781
MANUTYPEDESC
Manufacturer Type Description
KCD2-STC-Ex1.ES
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
70.00 °C
BAF016004
Width
12.5 mm
BAB577006
Depth
114 mm
BAA020007
Height
124 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.120
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices