Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFA5-SR2-Ex2.W.IR - Switch Amplifiers
Bill of material
KFA5-SR2-Ex2.W.IR
PRODUCT_PICTURE
Product Picture
MANUID
KFA5-SR2-Ex2.W.IR
DESCSHORT
Short Description
Switch Amplifier KFA5-SR2-Ex2.W.IR
EAN
4050143059256
MANUTYPEDESC
Manufacturer Type Description
KFA5-SR2-Ex2.W.IR
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
2.00000 1
AAB965006
min. rated supply voltage with AC
103.50000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
2
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
BAD831010
Design of electrical connection
Screw connection
AAB831006
max. rated supply voltage with AC
126.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.190
LENGTH
0.131
WIDTH
0.123
DEPTH
0.032
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices