Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFA6-SR2-Ex1.W.LB - Switch Amplifiers
Bill of material
KFA6-SR2-Ex1.W.LB
PRODUCT_PICTURE
Product Picture
MANUID
KFA6-SR2-Ex1.W.LB
DESCSHORT
Short Description
Switch Amplifier KFA6-SR2-Ex1.W.LB
EAN
4050143059157
MANUTYPEDESC
Manufacturer Type Description
KFA6-SR2-Ex1.W.LB
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
2.00000 1
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.180
LENGTH
0.119
WIDTH
0.129
DEPTH
0.032
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices