Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD0-CS-Ex1.50P - Repeater
Bill of material
KFD0-CS-Ex1.50P
PRODUCT_PICTURE
Product Picture
MANUID
KFD0-CS-Ex1.50P
DESCSHORT
Short Description
Repeater KFD0-CS-Ex1.50P
EAN
4050143365845
MANUTYPEDESC
Manufacturer Type Description
KFD0-CS-Ex1.50P
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
107 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.110
LENGTH
0.120
WIDTH
0.120
DEPTH
0.030
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices