Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD0-SD2-Ex1.10100 - Solenoid Driver KFD0-SD2-Ex1.10100
Bill of material
Solenoid Driver KFD0-SD2-Ex1.10100
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Solenoid Driver KFD0-SD2-Ex1.10100
DESCRIPTION_LONG
current limit: 100 mA
EAN
4050143060207
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFD0-SD2-Ex1.10100
DELIVERY_TIME
3
PATTR5552817105815
Output
Valve, acoustic alarm, visual alarm
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
PATTR111441007580686
Field side
Valve, acoustic alarm, visual alarm
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8543 7090 990 [DE]
PATTR10324897254465
Control side
Field device supply
PATTR13072127786011
Number of channels
1
PATTR504875032604
Transfer direction
to the field
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices