Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-CD-1.32 - Current Drivers
Bill of material
KFD2-CD-1.32
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-CD-1.32
DESCSHORT
Short Description
Current/Voltage Driver KFD2-CD-1.32
EAN
4050143000913
MANUTYPEDESC
Manufacturer Type Description
KFD2-CD-1.32
AAB968006
min. rated supply voltage with DC
20.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
107 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
35.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.171
WIDTH
0.086
DEPTH
0.043
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices