Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-HMM-16 - HART Multiplexer Master KFD2-HMM-16
Bill of material
HART Multiplexer Master KFD2-HMM-16
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
HART Multiplexer Master KFD2-HMM-16
DESCRIPTION_LONG
HART-Multiplexer-Master; 16-channel; 24V DC power supply; HART field device inputs; Up to 15 KFD0-HMS-16 slave units can be connected; Bis SIL3 gemäß IEC 61508
EAN
4050143062607
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFD2-HMM-16
DELIVERY_TIME
3
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices