Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-RSH-1.2E.L2 - Relay Modules
Bill of material
KFD2-RSH-1.2E.L2
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-RSH-1.2E.L2
DESCSHORT
Short Description
Relay Module KFD2-RSH-1.2E.L2
EAN
4050143065974
MANUTYPEDESC
Manufacturer Type Description
KFD2-RSH-1.2E.L2
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.160
LENGTH
0.127
WIDTH
0.120
DEPTH
0.030
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices