Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-SR3-2.2S - Switch Amplifier KFD2-SR3-2.2S
Bill of material
Switch Amplifier KFD2-SR3-2.2S
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Switch Amplifier KFD2-SR3-2.2S
DESCRIPTION_LONG
Modular housing: 20mm; Rated Voltage: 19…30V; Number of channels: 2-channel; Input: NAMUR Sensor; Output: Relay, 2 relays per channel
EAN
4050143065264
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFD2-SR3-2.2S
DELIVERY_TIME
25
PATTR10604173693166
Input
NAMUR sensor, volt-free contact
PATTR5552817105815
Output
Relay
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
PATTR111441007580686
Field side
NAMUR sensor
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 4900 990 [DE]
PATTR10324897254465
Control side
Relay
PATTR13072127786011
Number of channels
2
PATTR504875032604
Transfer direction
to the control
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices