Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-STC4-Ex1 - Transmitter Power Supplies
Bill of material
KFD2-STC4-Ex1
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-STC4-Ex1
DESCSHORT
Short Description
SMART Transmitter Power Supply KFD2-STC4-Ex1
EAN
4050143067091
MANUTYPEDESC
Manufacturer Type Description
KFD2-STC4-Ex1
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
60.00 °C
BAF016004
Width
20 mm
BAB577006
Depth
115 mm
BAA020007
Height
124 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices