Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-STC5-Ex1.H - SMART Transmitter Power Supply KFD2-STC5-Ex1.H
Bill of material
SMART Transmitter Power Supply KFD2-STC5-Ex1.H
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
SMART Transmitter Power Supply KFD2-STC5-Ex1.H
DESCRIPTION_LONG
Series KFD…; DIN Rail Housing; Connecting terminals removable; Power supply DC 20 V … 35 V; Connection: Power Rail; Input: 0 … 20 mA; Output: 0 … 20 mA; Input: Available voltage > 17,6V; at 20mA terminals 1+, 3; Input [EEx ia] II C; 1 channel
EAN
4050143063185
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFD2-STC5-Ex1.H
DELIVERY_TIME
3
PATTR10604173693166
Input
0(4) mA ... 20 mA, 2-wire transmitter, 3-wire transmitter, current source
PATTR5552817105815
Output
0(4) mA ... 20 mA
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
PATTR111441007580686
Field side
0(4) mA ... 20 mA, 2-wire transmitter, 3-wire transmitter, current source
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8543 7090 990 [DE]
PATTR10324897254465
Control side
0(4) mA ... 20 mA
PATTR13072127786011
Number of channels
1
PATTR504875032604
Transfer direction
to the control
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices