Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-UT2-Ex1-1 - Universal Temperature Converter KFD2-UT2-Ex1-1
Bill of material
Universal Temperature Converter KFD2-UT2-Ex1-1
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Universal Temperature Converter KFD2-UT2-Ex1-1
DESCRIPTION_LONG
Voltage output 0/1 V ... 5 V
EAN
4050143063659
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFD2-UT2-Ex1-1
DELIVERY_TIME
3
PATTR10604173693166
Input
-100 mV ... 100 mV, 2-wire connection, 3-wire connection, 4-wire connection, thermocouple, resistance thermometer
PATTR5552817105815
Output
0(1) V ... 5 V
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
PATTR111441007580686
Field side
-100 mV ... 100 mV, 2-wire connection, 3-wire connection, 4-wire connection, thermocouple, resistance thermometer
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8543 7090 990 [DE]
PATTR10324897254465
Control side
0(1) V ... 5 V
PATTR13072127786011
Number of channels
1
PATTR504875032604
Transfer direction
to the control
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices