Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFU8-UFT-2.D - Frequency Converter with Direction and Synchronization Monitor KFU8-UFT-2.D
Bill of material
Frequency Converter with Direction and Synchronization Monitor KFU8-UFT-2.D
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Frequency Converter with Direction and Synchronization Monitor KFU8-UFT-2.D
DESCRIPTION_LONG
48 V AC ... 253 V AC/20 V DC ... 90 V DC
EAN
4050143062430
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
KFU8-UFT-2.D
DELIVERY_TIME
3
PATTR10604173693166
Input
Frequency, NAMUR sensor, volt-free contact
PATTR5552817105815
Output
0(4) mA ... 20 mA, relay
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
PATTR111441007580686
Field side
Frequency, NAMUR sensor
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8543 7090 990 [DE]
PATTR10324897254465
Control side
0(4) mA ... 20 mA, relay, transistor
PATTR13072127786011
Number of channels
2
PATTR504875032604
Transfer direction
to the control
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices