Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLR-C16-2,2-2,0-K71 - Optical Fibers
Bill of material
KLR-C16-2,2-2,0-K71
PRODUCT_PICTURE
Product Picture
MANUID
KLR-C16-2,2-2,0-K71
DESCSHORT
Short Description
Plastic fiber optic KLR-C16-2,2-2,0-K71
EAN
4050143056118
MANUTYPEDESC
Manufacturer Type Description
KLR-C16-2,2-2,0-K71
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAD816002
Special characteristics
koaxial
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.030
LENGTH
0.099
WIDTH
0.050
DEPTH
0.025
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices