Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB1109A - Digital input
Bill of material
LB1109A
PRODUCT_PICTURE
Product Picture
MANUID
LB1109A
DESCSHORT
Short Description
Digital Input LB1109A
EAN
4050143062072
MANUTYPEDESC
Manufacturer Type Description
LB1109A
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.100
LENGTH
0.128
WIDTH
0.105
DEPTH
0.021
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices