Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB3105A2 - Analog input
Bill of material
LB3105A2
PRODUCT_PICTURE
Product Picture
MANUID
LB3105A2
DESCSHORT
Short Description
HART Transmitter Power Supply, Input Isolator LB3105A2
EAN
4050143063901
MANUTYPEDESC
Manufacturer Type Description
LB3105A2
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.128
WIDTH
0.104
DEPTH
0.040
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices