Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB9006C - Power Supplies
Bill of material
LB9006C
PRODUCT_PICTURE
Product Picture
MANUID
LB9006C
DESCSHORT
Short Description
Power supply LB9006C
EAN
4050143064359
MANUTYPEDESC
Manufacturer Type Description
LB9006C
BAA038006
min. ambient temperature
-40 °C
BAA039006
max. ambient temperature
60.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.230
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
CTC
Customs tariff number
8504 4082 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices