Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LD28/LV28-F1/47/76a/82b/115 - Thru-Beam Sensors
Bill of material
LD28/LV28-F1/47/76a/82b/115
PRODUCT_PICTURE
Product Picture
MANUID
LD28/LV28-F1/47/76a/82b/115
DESCSHORT
Short Description
Thru-beam sensor LD28/LV28-F1/47/76a/82b/115
MANUTYPEDESC
Manufacturer Type Description
LD28/LV28-F1/47/76a/82b/115
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
40000 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
25.8 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices