User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LGM50 Serie - Light grid LGM50 Serie
Bill of material
Light grid LGM50 Serie
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Light grid LGM50 Serie
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
LGM50 Serie
ID1452
Effective detection range
Standard : 0.3 ... 6 m
ID1512
Beam spacing
50 mm
ID1513
Field height
see Table 1, max. 3000 mm
ID1447
Light source
IRED
ID85
Light type
modulated infrared light , 850 nm
ID1434
Operating voltage
18 ... 30 V DC
ID1433
Signal output
Command interface: Pin 4 IO-Link interface C or used as switching output Q, 1 short-circuit proof reverse polarity protected push-pull output (receiver) Switch output: Pin 5 switching output Q, 1 short-circuit proof reverse polarity protected push-pull output (receiver) synchronized with pin 4
ID99
Connection
Emitter: 200 mm connecting cable with 4-pin, M12x1 connector Receiver: 200 mm connecting cable with 8-pin, M12 x 1 connector Cable cross section min. 0.25 mm 2 Max. cable length 30 m
ID97
Housing
extruded aluminum section , Silver anodized
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices