User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS610-DA-IBS/F2/35/146 - Optical data coupler LS610-DA-IBS/F2/35/146
Bill of material
Optical data coupler LS610-DA-IBS/F2/35/146
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Optical data coupler LS610-DA-IBS/F2/35/146
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
LS610-DA-IBS/F2/35/146
ID1452
Effective detection range
0 ... 240 m
ID85
Light type
modulated infrared light
ID1434
Operating voltage
18 ... 30 V DC
ID1474
Pre-fault indication output
1 PNP (switches if there is sufficient stability control) short-circuit protected, max. 200 mA
ID1436
Data rate
0 ... 2 MBit/s
ID1140
Interface type
RS 422 , galvanically isolated
ID99
Connection
4-pin, M12x1 connector, standard (supply) , 5-pin, M12x1 connector, B-coded (Remote Bus In) , 5-pin, M12x1 socket, B-coded (Remote Bus Out)
ID97
Housing
ABS / PC
ID95
Degree of protection
IP65
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
9013 8090 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices